2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Stainless Steel-Latch clamp GN 853-160-T5-NI

Expand Table
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
Size
GROESSE
Position
POS
Holding force
FH [N]
A [mm]
B1 [mm]
B2 [mm]
Thread
D1
D2 [mm]
~
H1 [mm]
~
L1 [mm]
L6 [mm]
M1 [mm]
M2 [mm]
S [mm]
Stroke
W [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
GN 853-160-T5-NI
160
closed
1750
13
26
28
M6
4.5
27.0
103
30.0
19
16.0
2.0
8
0.0970
82057000
YES
Product details
GN 853-320-T5-NI
320
closed
4000
19
40
44
M8
6.7
38.5
153
44.5
32
19.0
3.0
13
0.3000
82057000
YES
Product details
GN 853-700-T5-NI
700
closed
7500
28
60
54
M10
8.5
53.0
222
51.0
38
41.5
3.5
19
0.6864
82057000
YES
Product details
Visa komprimerad display (3 konfigurerbara produkter)
Order numberGN 853-160-T5-NI
ShorttextStainless Steel-Latch clamps with locking mechanism, Type T5 without tie-rod, without latch bracket
Sista förändringen02.12.2025 12:10:58
Enhet

Klassificeringar

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 10.1

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 10.0.1

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 9.1

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 9.0

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 8.1

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 8.0

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 7.1

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 7.0

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 6.2

90-90-90-90 Interim classification (unspecified)

ECLASS 6.1

90-90-90-90 Interim classification (unspecified)

ECLASS 6.0

90-90-90-90 Interim classification (unspecified)